??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 607.1 - Indexing Plunger, Stainless Steel, with Rest Position, Type AK, with lock nut
Bill of material
Indexing Plunger, Stainless Steel GN 607.1-6-AK-NI
WINCO PARTNUMBER
Position
Lock nut
mm
Wert eingeben für ABSTAND
Lock nut
mm
cm
inch
ft
Plunger -0,02/-0,05 Bore H7
mm
B
mm
Thread
D3
mm
mm
L1
mm
±0,5
mm
-0,15
mm
L4
mm
L5
3 mm
SW
mm
Spring load Initial
N
Spring load
N
Axial load
N
Weight
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen