??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 607.1 - Indexing Plunger, Stainless Steel, with Rest Position, Type A, without lock nut
Bill of material
Indexing Plunger, Stainless Steel GN 607.1-6-A-NI
WINCO PARTNUMBER
Position
Plunger -0,02/-0,05 Bore H7
mm
D2
D3
mm
mm
L1
mm
±0,5
mm
-0,15
mm
L4
mm
L5
3 mm
SW
mm
Spring load Initial
N
Spring load End
N
Axial load
N
Weight
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드