??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 414 - Stainless Steel-Indexing plungers, Type A, without lock nut
Bill of material
Stainless Steel-Indexing plunger with safety lock GN 414-6-9-A-NI
WINCO PARTNUMBER
Position
Plunger Bore H7
mm
min.
mm
Thread
D3
28 mm
E
21.9 mm
~
mm
L3
mm
L4
mm
SW
19 mm
initial / end ~
N
Axial load
200 N
Weight
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
Anteprime
3D
Dimensione
2D
Download modelli CAD