카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Indexing Plunger, Stainless Steel GN 722.5-12-20-A-A4
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 722.5
GN 722.5 A4
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn722_5/gn722_5_a4/gn722_5_a_a4_asmtab.prj},{NB=Rastbolzen, Edelstahl GN 722.5-12-20-A-A4 (deactivated)},{PARTNUMBER=GN 722.5-12-20-A-A4},{POS=1},{D1=12},{S=20},{D2=6.1},{D3=36},{D4=7},{H1=7.5},{H2=1.5},{L1=70},{L2=14},{L3=35},{L4=52},{L5=48},{M=34},{SW=10},{FEDERDRUCK=14 / 35},{MAT=Edelstahl-Feinguss 1.4408},{WEIGHT=0.1624},{CTN=73182900},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn722_5_a_a4_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 722.5 - Indexing Plungers, Stainless Steel, with Flange for Surface Mounting, without Rest Position, Type A with pull ring
Bill of material
Indexing Plunger, Stainless Steel GN 722.5-12-20-A-A4
WINCO PARTNUMBER
GN 722.5-12-20-A-A4
GN 722.5-12-20-A-A4
Position
deactivated
activated
deactivated
activated
Pin -0,05/-0,25 Bore +0,1/+0,3
12
12
mm
S
20
20
mm
+0,3
6.1
6.1
mm
D3
36
36
mm
D4
7
7
mm
H1
7.5
7.5
mm
H2
1.5
1.5
mm
≈
70
70
mm
L2
14
14
mm
L3
35
35
mm
L4
52
52
mm
L5
48
48
mm
M
34
34
mm
SW
10
10
mm
Spring load initial / end
14 / 35
14 / 35
N
Weight
0.1624
0.1624
kg
US-Customs Tariff Number
73182900
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성