??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2202-1981/1000-429 - 2-conductor fuse terminal block, for mini-automotive blade-style fuses, with test option, with push-button, with blown fuse indication by LED, 12 V, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1981/1000-429_HI
Item-No.
Description
2-conductor fuse terminal block, 2.5 mm², 10 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 4 mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
10 A
Height
72.90 mm
Width
5.20 mm
Depth
32.90 mm
Number of connection points
2
Number of potentials
2
Color
gray
Weight
9.500 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Previews
3D
2D
Download CAD models