피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2016
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Powered by
CAD모델 선택
2016-100 - FINGER GUARD COVER serves as touchproof protection for unused cl...
13.02.2024
2016-115 - Protective warning marker with high voltage symbol,black for 5 t...
13.02.2024
2016-1201 - 2-conductor through terminal block, 16 mm², suitable for Ex e I...
16.05.2024
2016-1201/000-053 - 2-conductor through terminal block, 16 mm², suitable fo...
16.05.2024
2016-1207 - 2-conductor ground terminal block, 16 mm², suitable for Ex e II...
16.05.2024
2016-1208 - 2-conductor shield terminal block, 16 mm², suitable for Ex e II...
16.05.2024
2016-1291 - End and intermediate plate, 1 mm thick
16.05.2024
2016-1301 - 3-conductor through terminal block, 16 mm², suitable for Ex e I...
16.05.2024
2016-1301/000-053 - 3-conductor through terminal block, 16 mm², suitable fo...
16.05.2024
2016-1307 - 3-conductor ground terminal block, 16 mm², suitable for Ex e II...
16.05.2024
2016-1391 - End and intermediate plate, 1 mm thick
16.05.2024
2016-402 to 2016-405 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 76 A
13.02.2024
2016-405/011-000 - Star point jumper, insulated (1-3-5), IN = IN terminal b...
13.02.2024
2016-433 to 2016-435 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 76 A
13.02.2024
2016-499 - STEP-DOWN JUMPER from 16/10 mm² to 10/6/4/2.5 mm² NOMINAL CURREN...
13.02.2024
2016-511 - Modular TOPJOB®S plug connector 1 POLE MODULAR
13.02.2024
2016-549 - Spacer module, modular, e.g., for bridging commoned terminal blo...
14.07.2023
2016-7111 - 1-conductor power distribution disconnect terminal block 16 mm²...
16.05.2024
2016-7114 - 1-Conductor n-disconnect terminal block n-supply terminal block
16.05.2024
2016-7192 - End and intermediate plate, 1 mm thick
16.05.2024
2016-7601 - 2-conductor supply terminal blocks for distribution boxes, 16 m...
16.05.2024
2016-7607 - 2-conductor ground terminal block, 16 mm², side and center mark...
16.05.2024
2016-7608 - Spare supply terminal block, 16 mm², 12 mm, Push-in CAGE CLAMP®
16.05.2024
2016-7611 - Spare supply terminal block, 16 mm², 12 mm, Push-in CAGE CLAMP®
16.05.2024
2016-7691 - End and intermediate plate, 1 mm thick
16.05.2024
2016-7711 - 1-Conductor power distribution disconnect terminal block
16.05.2024
2016-7714 - 1-CONDUCTOR N-DISCONNECT TERMINAL BLOCK CENTRE-/ LATERAL MARKIN...
16.05.2024
2016-7792 - End and intermediate plate, 1 mm thick
16.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진