??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Firma
WAGO
Opis
2010-1291 - Ścianka końcowa/wewnętrzna, gr. 1 mm
Lista materiałowa
2010-1291
Nr zamówienia.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
poziom detali
wysokość
33.50 mm
min. thickness
1.00 mm
Length
67.20 mm
kolor
masa
2.360 g
Insulating material
Poliamid
GTIN
numer taryfy celnej
85389000
kraj pochodzenia
CN
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
ścianka końcowa/wewnętrzna
Manufacturer product description
Ścianka końcowa/wewnętrzna, gr. 1 mm
Designed as intermediate plate
Yes
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
http://www.wago.com/de/p/2010-1291
Previews
3D
2D
Pobierz modele CAD