??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WAGO
Description
750-8202/000-012 - Controller PFC200, FG2, 2 x ETHERNET, RS-232/-485
Bill of material
750-8202/000-012
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
8 - 9 mm
Height
100.00 mm
Width
79.00 mm
Depth
65.00 mm
Color
light gray
Weight
212.000 g
Comment
预览
3D
2D
下载CAD模型