??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
272-302 - Power supply connector, push-button on both sides, without snap-in mounting feet, without ground contact, 2-pole
Bill of material
272-302
Item-No.
272-302
Description
Power supply connector, 1.5 mm², 18 A, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
18 A
Pin Spacing
0.00 mm
No. of poles
2
Height
19.00 mm
Width
18.50 mm
Depth
24.50 mm
Number of connection points
8
Number of potentials
2
Color
white
Weight
6.200 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Сваляне на CAD модели