??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WAGO
Description
2636-3102/020-000 to 2636-3112/020-000 - PCB terminal block conductor entry perpendicular to PCB 3 staggered solder pins/pole 10 mm (0.394 inch) pin spacing
Bill of material
2636-3106/020-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 16 mm²
Cross section
18 - 4 AWG
Strip length
18 - 20 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
76 A
Pin Spacing
10.00 mm
No. of poles
Height
31.30 mm
Width
mm
Depth
24.80 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L= (No. of poles - 1) x Pin Spacing + 11.6 mm
Dimensions
1.7 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models