카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
831-506
WAGO
PG 03 - Multi Connection System
Series 831
Powered by
CAD모델 선택
{wago/pg03/serie831/0831-0506_0999-0962.prj},{NB=831-506},{BESTNR=831-506},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=1.40},{BREITE=51.00},{TIEFE=69.85},{FARBE=lichtgrau},{GEWICHT=5.110},{BEMERKUNGEN=7- bis 9-polig},{RGB=0.87,0.84,0.79,0},{LINKDE=http://www.wago.com/de/p/831-506},{LINKEN=http://www.wago.com/global/p/831-506}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
831-506 - Strain relief plate 51 mm wide
Bill of material
831-506
Item-No.
831-506
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
1.40
mm
Width
51.00
mm
Depth
69.85
mm
Color
light gray
Weight
5.110
g
Comment
7- to 9-pole
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성