카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
209-137
WAGO
PG 02 - Accessories
Series 209
Powered by
CAD모델 선택
{wago/pg02/serie209/0209-0137_0999-0962.prj},{NB=209-137},{BESTNR=209-137},{INFODE=Info DE},{INFOEN=Info EN},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=1.537},{ECLASS71=27-14-92-14},{LINKDE=http://www.wago.com/de/p/209-137},{LINKEN=http://www.wago.com/global/p/209-137}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
209-137 - Mounting foot, can be snapped on terminal blocks with snap-in mounting foot, for mounting on relay-modules, 6.4 mm wide
Bill of material
209-137
Item-No.
209-137
WAGO eShop
Info DE
WAGO eShop
Info EN
Color
grau
Weight
1.537
g
eCl@ss 7.1
27-14-92-14
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성