카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
885-460
WAGO
PG 01 - Rail mounted terminal blocks
Series 885
Powered by
CAD모델 선택
{wago/pg01/serie885/0885-0460_0999-0962.prj},{NB=885-460_HI},{BESTNR=885-460},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{FARBE=silberfarben},{RGB=0.78,0.78,0.78,0},{GEWICHT=96.400},{ECLASS71=27-14-11-40},{LINKDE=http://www.wago.com/de/p/885-460},{LINKEN=http://www.wago.com/global/p/885-460},{FILENAME=885-460}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
885-460 - Jumper, for M10 stud bolts, 4-way, unplated
Bill of material
885-460
Item-No.
885-460
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
HIGH
LOW
Color
silberfarben
Weight
96.400
g
eCl@ss 7.1
27-14-11-40
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성