??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
279-623/281-410 - Component terminal block, 4-conductor, with diode 1N4007, anode, left side, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm², CAGE CLAMP®
Bill of material
279-623/281-410
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 1.5 mm²
Cross section
28 - 16 AWG
Strip length
8 - 9 mm
Current intensity
1.00 A
Height
27.00 mm
Width
4.00 mm
Depth
68.00 mm
Number of connection points
4
Number of potentials
1
Color
gray
Comment
Weight
g
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Download CAD models