피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
русский
中文
English
품질보증 정보
카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
24° conical nipple fittings
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Powered by
CAD모델 선택
Straight connections with sealing cone - Both sides have sealing cone match...
11.04.2023
Adjustable elbow coupling with sealing cone combination fitting - Thread: m...
11.04.2023
Adjustable elbow coupling with sealing cone combination fitting - Thread: W...
11.04.2023
Adustable 45° elbow coupling with sealing cone combination fitting - Thread...
11.04.2023
Adustable 45° elbow coupling with sealing cone combination fitting - Thread...
11.04.2023
Adjustable T-fitting with sealing cone combination fitting - Thread: metric...
11.04.2023
Adjustable T-fitting with sealing cone combination fitting - Thread: Whitwo...
11.04.2023
Adjustable L-fitting with sealing cone combination fitting - Thread: metric...
11.04.2023
Adjustable L-fitting with sealing cone combination fitting - Thread: Whitwo...
11.04.2023
Adjustable elbow coupling with sealing cone EW single part - Single parts, ...
11.04.2023
Adjustable T-fitting with sealing cone ET single part - Single parts, seali...
11.04.2023
Adjustable L-fitting with sealing cone EL single part - Single parts, seali...
11.04.2023
Adjustable 45° elbow coupling with sealing cone EV single part - Single par...
11.04.2023
Adjustable elbow coupling with sealing cone EW fitted - Single parts, seali...
11.04.2023
Adjustable T-fitting with sealing cone ET fitted - Single parts, sealing co...
11.04.2023
Adjustable L-fitting with sealing cone EL fitted - Single parts, sealing co...
11.04.2023
Adjustable 45° elbow coupling with sealing cone EV fitted - Single parts, s...
11.04.2023
Straight attachment studs with sealing cone, L/S-series, ISO 8434-1-SWOSDS,...
11.04.2023
Straight attachment studs with sealing cone, L-series, ISO 8434-1-SWOSDS, F...
11.04.2023
Straight attachment studs with sealing cone, S-series, ISO 8434-1-SWOSDS, F...
11.04.2023
Straight reduction coupling with sealing cone, L-series, ISO 8431-1-RDSW - ...
11.04.2023
Straight reduction coupling with sealing cone, S-series, ISO 8431-1-RDSW - ...
11.04.2023
Manometer coupling with sealing cone - Inside thread: Whitworth tube thread...
11.04.2023
Straight reductions - With sealing cone and O-ring, suitable for bore form ...
14.04.2021
Kreutzstutzen - With sealing cone and O-ring, the standard material for the...
05.01.2022
Gerader Distanzadapter dko - Gerader Distanzadapter dko
04.03.2021
Gerade Aufsteckstutzen - With sealing cone and O-ring
14.04.2021
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진