ETH22M-L5-850-M-M75-C3-
TOYO
Standard ball screw actuator
ETH22M
Powered by
CAD모델 선택
{toyo/standard_ball_screw_actuator/eth22m/eth22m_750_asmtab.prj},{NB=ETH22M-L5-850-M-M75-C3-(0)},{MODEL=ETH22M},{BSB=T-Standard MIT},{BSL=5},{S=850},{POS=0},{MP=M},{MB=M75},{BR=},{HS=C},{LS=3},{NP=},{PIN=},{NOTE=Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.},{PPATH=assemblies/eth22m_750_asmtpl.prj},{DIST=10}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TOYO
Description
ETH22M-750W - Ball Screw Drive
Bill of material
ETH22M-L5-850-M-M75-C3-
Model
ETH22M
Ball Screw Brand
T-Standard MIT
Ball Screw Lead
5mm
10mm
20mm
40mm
5mm
10mm
20mm
40mm
mm
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Motor Position
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
Motor Brand
M75: Mitsubishi 750W
P75: Panasonic 750W
Y75: Yaskawa 750W
T75: Delta 750W
M75: Mitsubishi 750W
P75: Panasonic 750W
Y75: Yaskawa 750W
T75: Delta 750W
Motor Brake
Blank: Without Brake
B: With Brake
Blank: Without Brake
B: With Brake
Home Sensor
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
Limit Sensor
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
Nozzle Position
Blank: Without Nozzle
NR:Nozzle in Right
NL:Nozzle in Left
Blank: Without Nozzle
NR:Nozzle in Right
NL:Nozzle in Left
Pin
Blank
P: PIN
Blank
P: PIN
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
Length of Actuator
1659
mm
A
150
mm
M
5
unit
N
14
unit
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성