ECH14-L5-50-M-M20-A1-
TOYO
Clean room ball screw actuator
ECH14
Powered by
CAD모델 선택
{toyo/clean_room_ball_screw_actuator/ech14/ech14_200_asmtab.prj},{NB=ECH14-L5-50-M-M20-A1-(0)},{MODEL=ECH14},{BSB=T-Standard MIT},{BSL=5},{S=50},{POS=0},{MP=M},{MB=M},{POWER=200},{BRAKE=},{HS=A},{LS=1},{NP=},{PIN=},{NOTE=Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.},{PPATH=assemblies/ech14_200_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TOYO
Description
ECH14-200W - Clean Room Ball Screw Actuator
Bill of material
ECH14-L5-50-M-M20-A1-
Model
ECH14
Ball Screw Brand
T-Standard MIT
Ball Screw lead
5mm
10mm
20mm
32mm
5mm
10mm
20mm
32mm
mm
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Motor Position
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
Motor Brand
M20: Mitsubishi 200W
P20: Panasonic 200W
Y20: Yaskawa 200W
T20: Delta 200W
M20: Mitsubishi 200W
P20: Panasonic 200W
Y20: Yaskawa 200W
T20: Delta 200W
Brake
Blank: Without Brake
B: With Brake
Blank: Without Brake
B: With Brake
Home Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
Limit Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
Nozzle Position
Blankk
NR:Nozzle in Right
NL:Nozzle in Left
Blankk
NR:Nozzle in Right
NL:Nozzle in Left
pin
Blank
P:PIN
Blank
P:PIN
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
Length of Actuator
470
mm
KG
10.2
kg
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성