MK85-100-L-M7-C3-NL-5
TOYO
Belt type
MK85
Powered by
CAD모델 선택
{toyo/belt_type/mk85/mk85_asmtab.prj},{NB=MK85-100-L-M7-C3-NL-5_0},{MODEL=MK85},{S=100},{POS=0},{MP=L},{DIMENSIONS=M7},{BR=},{HS=C},{LS=3},{GFP=NL},{GR=-5},{PPATH=assemblies/mk85_asmtpl.prj},{AA=12}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TOYO
Description
MK85 - Belt Drive
Bill of material
MK85-100-L-M7-C3-NL-5
Model
MK85
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Motor Position
L: Motor Left Side
LU: Motor Left Upper Side
LD: Motor Left Lower Side
LT:Reducer With Motor Left Side
LL:Motor Shaft Left Side
R: Motor Right Side
RU: Motor Right Upper Side
RD: Motor Right Lower Side
RT:Reducer With Motor Right Side
RR:Motor Shaft Right Side
L: Motor Left Side
LU: Motor Left Upper Side
LD: Motor Left Lower Side
LT:Reducer With Motor Left Side
LL:Motor Shaft Left Side
R: Motor Right Side
RU: Motor Right Upper Side
RD: Motor Right Lower Side
RT:Reducer With Motor Right Side
RR:Motor Shaft Right Side
Dimensions
M7:Servo motor: PCD90-M6-shift Φ19mm
P7:Servo motor: PCD90-M5-shift Φ19mm
M7:Servo motor: PCD90-M6-shift Φ19mm
P7:Servo motor: PCD90-M5-shift Φ19mm
Moter brake
Without Brake
With Brake
Without Brake
With Brake
mm
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
Limit Sensor
3:1 Pc
4:2 Pc
5:No Sensor
3:1 Pc
4:2 Pc
5:No Sensor
Grease Fitting Position
NL:On The Left of The Slider
NR:On The Right of The Slider
NL:On The Left of The Slider
NR:On The Right of The Slider
mm
Gearbox Ratio
5:1
7:1
10:1
5:1
7:1
10:1
mm
L
726
mm
KG
14.81
mm
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성