??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-10 - Geometry
Bill of material
MDSL0041-10
Model Number
MDSL0041-10
Mounting Positions
Conduit Hole Position
A
560 mm
AA
3 英寸
AB
568.7386 mm
AC
425 mm
AE
279.2 mm
AF
200 mm
B
490 mm
BA
190.5 mm
C
1149.2 mm
D
279.2 mm
G
30 mm
J
110.0 mm
K
130 mm
L
50 mm
H
20.54 mm
E
228.6 mm
ES
76.2 mm
2F
419.1 mm
N-W
120.65 mm
M
396.5 mm
O
569.2 mm
P
567.6826 mm
R
51.333 mm
S
15.925 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
385.8646 mm
XN
310 mm
预览
3D
尺寸标注
2D
下载CAD模型