??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
TDL01 - Geometry
Bill of material
TDL01
Model Number
TDL01
Mounting Positions
Conduit Hole Position
AA
27 mm
AB
170.9274 mm
AC
136 mm
AF
42 mm
C
337.3 mm
ES
36 mm
P
201.6 mm
R
19.5 mm
S
4.775 mm
T
41.5 mm
U
22.225 mm
XL
106.976 mm
XN
96 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model