??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
High Flexibility, High Temperature - Galvanised Steel
Bill of material
EXLHC0510
Cat. No.
Part No.
Temp. Rating
Static: -65°C to +150°C, Flexing: -45°C to +135°C
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
Special Characteristics
High Flexibility, High Temperature
Approvals
IEC 61386
Material
Galvanised Steel
Color
Black
Size
mm
Min. Bore
mm
Outside Diameter
mm
Length
m
Static Bend Radius
mm
Weight
kg/100m
Note
3D Model is just a Segment of the Actual Model
预览
3D
尺寸标注
2D
下载CAD模型