??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Tellurerota
Description
68PTCC - Polyamide 6 wheels for heavy loads
Bill of material
682126
Code
Wheel diameter
200 mm
Wheel width
50 mm
Hub bore diameter
mm
Hub length
58 mm
Ball bearing seat diameter
52 mm
Ball bearing seat depth
15 mm
Load capacity
2250 daN
Static load
650 daN
Rolling resistance
1500 daN
Weight
kg
미리보기
3D
2D
CAD모델 다운로드