??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/NL - Polyamide 6 wheels for heavy loads, fixed bracket type "NL"
Bill of material
685113
Code
Wheel hub type
Wheel diameter
125 mm
Wheel width
45 mm
Overall height
165 mm
Top plate outer dimensions
140x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Load capacity
300 daN
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models