??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/EEG MHD - Vulkolan® wheels, cast iron centre, fixed bracket type "EEG MHD"
Bill of material
638162
Code
Wheel diameter
mm
Wheel width
38+38 mm
Overall height
mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Load capacity
daN
Weight
kg
Technical description
Technical description
Previews
3D
Boyut
2D
CAD modeli indir