962956-2
TE Connectivity
Terminals and Splices
Automotive, Truck, Bus & Off-Road Terminals_new
Powered by
CAD모델 선택
{teconnectivity/terminals_and_splices/automotive_truck_bus_and_off_road_terminals_new/round_connector_system_pin_and_socket.prj},{NB=962956-2},{PN=962956-2},{PACKAGINGQUANTITY=1500},{SHA256=La2VqCl/aecAHcMjc97KSBD3WUX958TdftXrnjfftJI=},{INAME=9629562d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-962956-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=962956-2},{TEINTERNALDESCRIPTION=4MM BUCHS-KONTAKT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
TE Connectivity
Description
ROUND CONNECTOR SYSTEM, PIN AND SOCKET
Bill of material
962956-2
Part Number
962956-2
962956-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
962956-2
962956-2
TE Internal Description
4MM BUCHS-KONTAKT
4MM BUCHS-KONTAKT
Sealable
N/A
N/A
Primary Locking Feature
Locking Lance
Wire Type
Copper
Receptacle Style
N/A
N/A
Crimp Type
F-Crimp
Terminal & Splice Type
Socket
Interface Plating
Silver (Ag)
Silver (Ag)
Contact Termination Area Plating Material
N/A
N/A
Termination Method
Crimp
Wire Size
2.5 - 4
2.5 - 4
mm2
Wire Size Search
11, 13
11, 13
AWG
Wire Size Search
2.5, 3, 4
2.5, 3, 4
mm2
Wire Insulation Diameter
N/A
N/A
mm
Packaging Quantity
1500
1500
Packaging Method
Reel
Reel
Terminal Transmits
25 - 40 A (Power)
Mating Pin Diameter
4 mm [ .157 in ]
4 mm [ .157 in ]
Wire Insulation Diameter
2.7 - 3.6 mm [ .106 - .142 in ]
2.7 - 3.6 mm [ .106 - .142 in ]
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성