카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
CRB2BS1590SZ
SXQD
actuating element
blade type rotating cylinder
CRB2 CDRB2
Powered by
CAD모델 선택
{sxqd/actuating_element/blade_type_rotating_cylinder/crb2_series/crb2_asmtab.prj},{NB=CRB2BS1590SZ},{MODEL=CRB2},{IIF=B},{SF=S},{BORE=15},{SA=90},{BF=S},{CPP=},{NP=Z},{A=34},{B=20},{C=9},{D=18},{E=5},{F=12},{G=4.0},{G2=1.5},{J=6},{K=10},{L=0.5},{M=14.0},{N=10.0},{P=29},{Q1=M3x0.5},{Q11=3},{Q12=0.5},{Q13=10.0},{Q2=6.0},{Q3=5.0},{R=M3x0.5},{R1=3},{R2=0.5},{S=19.0},{T=7.6},{V1=39.5},{V2=47},{W=21.0},{X=11.0},{Y=17.0},{PPATH=assemblies/crb2_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SXQD
Description
CRB2 - New vane type rotary cylinder
Bill of material
CRB2BS1590SZ
model
CRB2:No built-in magnetic ring
CDRB2:No built-in magnetic ring
CRB2:No built-in magnetic ring
CDRB2:No built-in magnetic ring
Installation form
B:Basic type
F:Flange type
B:Basic type
F:Flange type
Shaft form
S:Single axis (long axis) one side milling
W:Double axis (long axis) one side milling & short axis one side milling
J:Double axis (long axis) circular axis & (short axis) one side milling
K:Two round shafts
T:Single side circular axis (long axis) circular axis
Y:Two axis (long axis) one side milling
S:Single axis (long axis) one side milling
W:Double axis (long axis) one side milling & short axis one side milling
J:Double axis (long axis) circular axis & (short axis) one side milling
K:Two round shafts
T:Single side circular axis (long axis) circular axis
Y:Two axis (long axis) one side milling
bore
15
15
mm
Swing angle
90:90°
180:180°
270:270°
90:90°
180:180°
270:270°
Blade form
S:Single blade
D:Double blade
S:Single blade
D:Double blade
Connection port position
unsigned:Body side
E:Axial direction of main body
unsigned:Body side
E:Axial direction of main body
new pattern
Z:new pattern
Z:new pattern
A
34
34
mm
B
20
20
mm
C
9
9
mm
D
18
18
mm
E
5
5
mm
F
12
12
mm
G
4.0
4.0
mm
G2
1.5
1.5
mm
J
6
6
mm
K
10
10
mm
L
0.5
0.5
mm
M
14.0
14.0
mm
N
10.0
10.0
mm
P
29
29
mm
Q1
M3x0.5
M3x0.5
mm
Q13
10.0
10.0
mm
Q2
6.0
6.0
mm
Q3
5.0
5.0
mm
R
M3x0.5
M3x0.5
mm
S
19.0
19.0
mm
T
7.6
7.6
mm
V1
39.5
39.5
mm
V2
47
47
mm
W
21.0
21.0
mm
X
11.0
11.0
mm
Y
17.0
17.0
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성