카탈로그: Stern
생성됨: 06.03.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
SX - 140/ 90 x 1 - MP3 - 40
Stern
Hydraulic Cylinders ISO 6022 Serie SX
Single rod cylinder
Powered by
CAD모델 선택
{stern/cyl_iso_6022_sx/mono_stelo/6022_mono_07_asmtab.prj},{NB=SX - 140/ 90 x 1 - MP3 - 40017631in1/41100220099999999999900},{SIZE=140},{MM=90},{CORSA1=5000},{WFSTD=76},{AX=90},{B=145},{D=226},{DA=54},{NA=88.5},{BA=145},{KX=31},{VD=5},{NF=40},{FBD=26.0},{FBNUM=8},{FC=300},{UC=340},{VE=45},{BX=65},{CX=90},{EX=90},{LT=150},{MS=113.0},{CD=90},{EW=90},{L=149},{MR=100.0},{XCX=580},{BD=98},{TD=90},{TL=70},{TM=265},{UV=255},{YX=166},{LH=135},{SB=30.0},{SD=48},{SC=35.5},{SE=35.5},{ST=77},{TS=325},{US=390},{PJX=219},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=76},{SA=3},{GUA=},{MAT=},{FL=},{DIS=0},{FCEO=},{EE=1in1/4},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=2},{PSA2=2},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=0},{ASX=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 22
HELP_VARIABLE
Company
Stern
Description
MP3 - Rear clevis
Bill of material
SX - 140/ 90 x 1 - MP3 - 40
LINA
SX - 140/ 90 x 1 - MP3 - 40
Type
MP3
Bore Ø
140
140
mm
Rod Ø
90
90
mm
Stroke
mm
값 입력 CORSA
Stroke
mm
cm
inch
ft
확인
Cushioning
0A - Without cushioning
2A - Front cushioning
1A - Rear cushioning
3A - Front and rear cushioning
0A - Without cushioning
2A - Front cushioning
1A - Rear cushioning
3A - Front and rear cushioning
Dimension of rod extension
mm
값 입력 WF
Dimension of rod extension
mm
cm
inch
ft
확인
Seals
0J - Standard
1J - Standard viton
2J - Medium friction
3J - Low friction
4J - Low friction viton
5J - Chevron
6J - Chevron viton
0J - Standard
1J - Standard viton
2J - Medium friction
3J - Low friction
4J - Low friction viton
5J - Chevron
6J - Chevron viton
Rod material
0V - C45 Chrome plated
1V - Steel C45 with Chrome Niquel
2V - Stainless steel 1. 4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1. 4301 chromed plated
0V - C45 Chrome plated
1V - Steel C45 with Chrome Niquel
2V - Stainless steel 1. 4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1. 4301 chromed plated
Fluid
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA
4F - Water in oil emulsion 60/40 HFB
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA
4F - Water in oil emulsion 60/40 HFB
Spacers
0
2
4
6
8
0
2
4
6
8
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
Position of front connection
1
2
3
4
1
2
3
4
Position of rear connection
1
2
3
4
1
2
3
4
Position of front cushioning
0
0
Position of rear cushioning
0
0
Position of front air bleed
2
3
4
2
3
4
Position of rear air bleed
2
3
4
2
3
4
Rod accessory
No
AK - 6 Rod end spherical eyes
AK - 1 Rod clevis
No
AK - 6 Rod end spherical eyes
AK - 1 Rod clevis
Accessory code
-
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성