??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGEMQ - Wire connection type magnetic buckle - waterproof type - ordinary suction
Bill of material
GAGEMQ54
code
GAGEMQ
type
Waterproof - common suction
Shell material
SUS304
Material of adsorption plate
SUS430
colour
-
Specifications
54
Attraction (KGF)
1.6
Reference weight (kg/pcs)
0.028
link
https://www.srdfaa.com/product/1665836924832.html
Previews
3D
Dimension
2D
Download CAD models