??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFRDS - Quick connector - reducing plug
Bill of material
FFRDS6-4
code
FFRDS
texture of material
PBT
No.
pipe diameter
6 mm
pipe diameter
4 mm
B
41.5 mm
C1
17.0 mm
C2
14.4 mm
G
10.5 mm
L
24.5 mm
Weight (g)
3.0
link
https://www.srdfaa.com/product/1444342895424.html
Anteprime
3D
Dimensione
2D
Download modelli CAD