??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAJY - Displacement table - manual displacement table for pillar installation - cross groove single shaft sliding type - precision rack and pinion drive type
Bill of material
IAJY48
code
IAJY
Type
Cross groove single shaft sliding type
Slide material
aluminium alloy
Surface treatment of sliding table
Black anodizing
Support material
aluminium alloy
Bearing surface treatment
Black anodizing
Specifications
48
Stroke (x-axis)
27 mm
Movement of handle in one turn
18 mm
Load resistance
29.4 N
Body weight
0.35 kg
URL link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models