??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
IAYX,IAYLX - Displacement table - dovetail groove manual displacement table - X-axis - pitch 0.5 precision type - feed screw driven type
Bill of material
IAYX60
code
Type
Feed screw drive type
Transmission direction
X axis
texture of material
surface treatment
Specifications
Platform size
mm
stroke
mm
Minimum reading of scale
0.1 mm
The amount of movement by one turn of the knob
0.5 mm
Horizontal load resistance
N
Vertical load resistance
N
Movement accuracy (straightness)
50 μm
Movement accuracy (parallelism)
50 μm
Upper and lower swing dynamic allowable torque load
N·m
Allowable moment load of left and right swing
N·m
Lateral rolling allowable moment load
N·m
depth of parallelism
50 μm
Body weight
kg
Accessories (4 stainless steel hexagon socket head cap screws)
Optional machining
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models