??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCCHG - Steel ball roller (for ball up) with cutting thread type
Bill of material
CCCHG24
CODE
CCCHG
Cue ball material
SUJ2
Shell material
SS400
The main material
SCM415
Sub ball material
SUJ2
Thread material
SCM415
Nominal model
24 mm
D
24 mm
d
15.875 mm
h
20.5 mm
h2
12 mm
F1
4 mm
Load resistance N (kgf)
196.1(20)
link
https://www.srdfaa.com/product/1141603221725.html
Previews
3D
Dimensão
2D
Baixar modelos em CAD