??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCCHY - Steel ball roller (for ball up) stamping flange mounting type
Bill of material
CCCHY69
CODE
CCCHY
Cue ball material
SWRM12
The main material
SPCD
Frame material
-
Spring material
-
Specification
69 mm
D
69 mm
D1
42 mm
D2
29.5 mm
d
25.4 mm
H
31 mm
h
17 mm
H1
7.5 mm
Spring sinking
-
Load resistance N (kgf)
294(30kg)
link
https://www.srdfaa.com/product/1141603221724.html
Previews
3D
Dimension
2D
Download CAD models