??
Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
SRD-FA
Description
CCMBRH,CCMBWRH,CCMBGRH,CCMBGWRH,CCMBRT,CCMBWRT - Polyurethane Formed Bearing External Thread R Type
Bill of material
CCMBGRH8-28
CODE
type
A shape
Flat head type
Material
Polyurethane
hardness
color
Bearing material
SUJ2
Shaft material
SUM
Shaft surface treatment
-
d
mm
D
mm
(Coarse thread)
Standard type (F)
Extended type (F)
Shaw A90(polyurethane)
mm
Shaw A70(polyurethane)
mm
B
mm
D1
mm
r
min
G
mm
R
5 mm
Use bearings
link
https://www.srdfaa.com/product/1141603221296.html
Previews
3D
Dimension
2D
Download CAD models