??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
CBMPLA,CBMPL,CBMPLP - Synchronous pulley - keyless synchronous pulley H type
Bill of material
CBMPL14H100-E-12
code
texture
texture1
bushing
S45C
surface
surface1
bushingsurface
No. of Teeth
Type and nominal width
Belt width
Pulley shape
d Shaft Hole Dia. 1mm Increment
mm
Enter value for DD
d Shaft Hole Dia. 1mm Increment
mm
cm
inch
ft
P.D.
56.600 mm
O.D.
55.220 mm
F
61 mm
E
45 mm
W
mm
A
mm
Flange not Attached
Flange Attached on One Side Only
Flange cutting
FC 0.5mm Increment
link
https://www.srdfaa.com/category/15
Previews
3D
Dimension
2D
Download CAD models