??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHE25,AHEF25 - Drag chain · Domestic · economic ·25 series · external opening
Bill of material
AHE25-C25-R55-N1-AHJ25B-C25
CODE
Opening direction
Inside and outside diameter openings
beam
texture
engineering plastics
color
black
allowable temperature
-20℃~80℃
flame retardant rating
UL94-V0
accessory
connector
Within the wide C
Bending radius R
Link number N
connector
mounting dimension
145
mounting dimension
125
mounting dimension
276
Required installation height HF
175
Outside width W
38
Pitch P
46
Maximum cable diameter
22
Maximum overhead load
1 kg/m
Maximum overhead length
1.3 m
Maximum allowable stroke
70 m
Maximum vertical suspension allowed
30 m
weight
g
link
https://www.srdfaa.com/product/1141603220472.html
Previews
3D
Dimension
2D
Download CAD models