??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 72
HELP_VARIABLE
Company
SRD-FA
Description
ADMF,ADMFA,ADMK,ADMKA,ADMH,ADMHA - Flange type linear bearing/single liner type
Bill of material
ADMK50
CODE
type
Material
SUJ2
Hardness
58HRC~
surface treatment
Ball material
SUJ2
Cage material
Resin
Use temperature environment
-20~80℃
Seal material
Nitrile rubber
d
mm
d tolerance
D
mm
D no surface treatment
D surface treatment
L
mm
L tolerance
±0.3
D1
mm
T
mm
X
mm
Y
mm
Z
mm
d
mm
K
mm
E
mm
F
mm
eccentric
Number of rows of balls
Verticality
Basic rated load C (moving) N
N
Basic rated load CO (static) N
N
reference weight
link
https://www.srdfaa.com/product/1141603221430.html
Previews
3D
Wymiar
2D
Pobierz modele CAD