카탈로그: Speedyblock
생성됨: 18.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
700/T3
Speedyblock
Latch series
Powered by
CAD모델 선택
{speedyblock/a_tirante/t3_asmtab.prj},{NB=700/T3098},{CODICE=AL540},{MODELLO=700/T3},{FAM=Toggle clamps},{SER=Latch},{USE=T3 application},{ESECUZIONE=-},{ANGOLO=0},{DX=98.0},{D1=98.0},{D2=122.0},{A=147},{B=66},{C=13},{D=98÷122},{E=54},{F=48.5},{G=36.5},{H=27.0},{I=32},{L=52},{M=26},{N=23},{O=3.5},{Q=8.5},{T=M8},{S=50÷62},{FH=750},{GR=680},{PPATH=../../speedyblock/a_tirante/serie_a_tirante/t3_new_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Speedyblock
Description
Form T3 light - Double rod series (Light performance)
Bill of material
700/T3
Code
AL540
AL540
Description
700/T3
700/T3
Family
Toggle clamps
Series
Latch
Characteristics and applications
The tool comes with a double bar with hooking bracket and nuts. In addition to the standard length of the U rods, a variety of other lengths are available. Therefore, when ordering, indicate: T3 or T3X = Tool with Standard Double Threaded Rod and hooking bracket. T30 or T30X = Tool without double Threaded rod, which is to be ordered separately (see Accesories). Features and applications: The tools of this series ensure a perfect closing of lids. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
Material
-
-
Opening angle
°
DX
mm
값 입력 DX
mm
cm
inch
ft
확인
A
147
147
mm
B
66
66
mm
C
13
13
mm
D
98÷122
98÷122
mm
E
54
54
mm
F
48.5
48.5
mm
G
36.5
36.5
mm
H
27.0
27.0
mm
I
32
32
mm
L
52
52
mm
M
26
26
mm
N
23
23
mm
O
3.5
3.5
mm
Q
8.5
8.5
mm
T
M8
M8
S
50÷62
50÷62
mm
FH
750
750
daN
GR
680
680
g
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성