??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
VV5QC11-S - Base Mounted Plug-in Unit Manifold: EX250 Integrated Type (For I/O)
Lista materiale
VV5QC11-01C3SDQN0
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Kit type
SI unit COM
(N) Negative common
Number of input blocks
Input block type
Input block specification
Option:With back pressure check valve
Option:DIN rail mounting
Option:Special wiring specifications
Wiring specification
Option:With name plate
Option:External pilot
Option:Direct EXH outlet with built-in silencer
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) DC24V
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Boyut
2D
CAD modeli indir