SS5Q13-01LD0-D
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
SQ1000 5포트 솔레노이드 밸브
매니폴드 베이스, 개별 유니트
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/sq1000/manifold_base/ss5q13_l_base_asmtab.prj},{NB=SS5Q13-01LD0-D},{MANIFOLD=(3) Plug-in unit},{VS=1},{KIT=L},{CABLE=D0},{MMOUNT=D},{OPTION1=},{OPTION2=},{WIRING=(D) All double wiring},{OPTION4=},{OPTION5=},{PRSIZE=},{CE=},{PPATH=../ss5q13_l/assembly/ss5q13_l_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
SS5Q13-L-BASE - Lead Wire Cable/Plug-in Unit
BOM
SS5Q13-01LD0-D
Manifold
(3) Plug-in unit
Stations
Kit type
L
Cable
(D0) With cable (0.6 m)
(D0N) With cable (0.6 m)
(U0) With cable (0.6 m)
(U0N) With cable (0.6 m)
(D1) With cable (1.5 m)
(D1N) With cable (1.5 m)
(U1) With cable (1.5 m)
(U1N) With cable (1.5 m)
(D2) With cable (3 m)
(D2N) With cable (3 m)
(U2) With cable (3 m)
(U2N) With cable (3 m)
(D0) With cable (0.6 m)
(D0N) With cable (0.6 m)
(U0) With cable (0.6 m)
(U0N) With cable (0.6 m)
(D1) With cable (1.5 m)
(D1N) With cable (1.5 m)
(U1) With cable (1.5 m)
(U1N) With cable (1.5 m)
(D2) With cable (3 m)
(D2N) With cable (3 m)
(U2) With cable (3 m)
(U2N) With cable (3 m)
Manifold mounting
(D) DIN rail mounting style
(E) Direct mounting style
(D) DIN rail mounting style
(E) Direct mounting style
Option: DIN rail Length specified
(-) None
(02) For 2 stations
(03) For 3 stations
(04) For 4 stations
(05) For 5 stations
(06) For 6 stations
(07) For 7 stations
(08) For 8 stations
(09) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(-) None
(02) For 2 stations
(03) For 3 stations
(04) For 4 stations
(05) For 5 stations
(06) For 6 stations
(07) For 7 stations
(08) For 8 stations
(09) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
Option: Back pressure check valve
(-) None
(B) Back pressure check valve
(-) None
(B) Back pressure check valve
Wiring specification
(D) All double wiring
Option: External pilot specifications
(-) None
(R) External pilot
(-) None
(R) External pilot
Option: Direct exhaust with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
1(P)/3(R) port size
(-) 1(P), 3(R) port, One-touch fittings for dia 8
(00T) 1(P), 3(R) port, One-touch fittings for dia 5/16
(-) 1(P), 3(R) port, One-touch fittings for dia 8
(00T) 1(P), 3(R) port, One-touch fittings for dia 5/16
CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성