CQ2B25-5D-XC4A
SMC Corporation
액추에이터
박형 에어 실린더
CQ2 에어 실린더
Powered by
CAD모델 선택
{smc_jp/actuator/compact_cylinder/cq2/cq2_z_xc4_asmtab.prj},{NB=CQ2B25-5D-XC4A(0_0_0)},{BORE=25},{MOUNT=(B) Basic},{MAGNET=},{THREAD1=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{BODY=},{SPEC=-XC4A},{STOP=0},{THREAD2=0},{PPATH=cq2_z_xc4/assembly/cq2_z_xc4_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 33
HELP_VARIABLE
회사명
SMC Corporation
내용
CQ2_Z_XC4 - High Durability Series/Dust Resistant Cylinder
BOM
CQ2B25-5D-XC4A
Bore size
25
25
mm
Mounting type
(B) Basic
(B) Basic
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Port thread
(-) Metric
(-) Metric
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
5
10
15
20
25
30
35
40
45
50
5
10
15
20
25
30
35
40
45
50
Position
Body option
(-) Standard (Rod end female thread)
(F) With rear boss mount
(C) With rubber cushion
(M) Rod end male thread
(CM) Rubber cushion & Rod end male thread
(FC) Rear boss mount & Rubber cushion
(FM) Rear boss mount & Rod end male thread
(FCM) Rear boss mount & Rubber cushion & Rod end male thread
(-) Standard (Rod end female thread)
(F) With rear boss mount
(C) With rubber cushion
(M) Rod end male thread
(CM) Rubber cushion & Rod end male thread
(FC) Rear boss mount & Rubber cushion
(FM) Rear boss mount & Rod end male thread
(FCM) Rear boss mount & Rubber cushion & Rod end male thread
Dust resistant specifications
(-XC4A) With 2 Lube-retainers(Applicable powder particle size: 20 to 50 µm)
(-XC4B) With heavy-duty scraper+Lube-retainer(Applicable powder particle size: 30 to 100 µm)
(-XC4C) With heavy-duty scraper(Applicable powder particle size: 50 to 100 µm)
(-XC4A) With 2 Lube-retainers(Applicable powder particle size: 20 to 50 µm)
(-XC4B) With heavy-duty scraper+Lube-retainer(Applicable powder particle size: 30 to 100 µm)
(-XC4C) With heavy-duty scraper(Applicable powder particle size: 50 to 100 µm)
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성