AC30D-02-A
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-A)
AC-A Modual F.R.L. Units
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/frl_new/ac_a/ac_d_a_asmtab.prj},{NB=AC30D-02-A(0)},{BODY=30},{BODYX=30},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{SEMISTANDARDE=},{SEMISTANDARDF=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{SEMISTANDARDJ=},{THREAD2=0},{PPATH=ac_d_a/assembly/ac_d_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
AC_D-A - Filter Regulator + Mist Separator
Bill of material
AC30D-02-A
Body size
30
30
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
Float type auto drain
(-) Without auto drain
(C) Float type auto drain (N.C.)
(D) Float type auto drain (N.O.)
(-) Without auto drain
(C) Float type auto drain (N.C.)
(D) Float type auto drain (N.O.)
Pressure gauge
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
Set pressure
(-) 0.05 to 0.7 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.7 MPa setting
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
Filter regulator/Mist separator drain port
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting: For dia6 x dia4 nylon tube
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting: For dia6 x dia4 nylon tube
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Name plate and pressure gauge in imperial units: MPa
(-) Name plate and pressure gauge in imperial units: MPa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성