25A-AW30-02-D
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-D)
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/frl-d/25a_aw_d_asmtab.prj},{NB=25A-AW30-02-D(0)},{BODY=30},{BODYX=30},{BACKFLOW=},{THREAD1=},{PORT=02},{MOUNTING=},{PRESSURE=},{EXHAUST=},{DIRECTION=},{UNIT=},{THREAD2=0},{A=53},{U=2.3},{J=29.4},{K=3.5},{WZS=4},{X=0},{PPATH=25a_aw_d/../25a_aw_d/assembly/25a_aw_d_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
25A-AW-D - Filter Regulator/Series Compatible With Secondary Batteries
Bill of material
25A-AW30-02-D
Body size
30
30
With backflow function
(-) Without backflow function
(K) With backflow function
(-) Without backflow function
(K) With backflow function
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
Mounting
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Unit on product label: MPa, °C
(-) Unit on product label: MPa, °C
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성