AVL3000-03-A
SMC
bp4_air_line_equipment
air_line_equipment
AV Soft Start-up Valve
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/av/avl_a_asmtab.prj},{NB=AVL3000-03-A},{BODY=30},{TYPE=1},{THREAD1=},{PORT=03},{OPTIONA=},{OPTIONB=},{OPTIONC=},{VOLTAGE=},{ENTRY=},{SUPPRESSOR=},{DIRECTION=},{PRESSURE=},{THREAD2=0},{PPATH=av_a/assembly/avl_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
AVL-A - Soft Start-up Valve, Lockout Type
Bill of material
AVL3000-03-A
Body size
30
30
Type
Manual override
With solenoid valve
Manual override
With solenoid valve
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(03) 3/8
(03) 3/8
Mounting
(-) Without mounting option
(B) With bracket
(-) Without mounting option
(B) With bracket
Pressure Gauges
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
(-) Without pressure gauge
(G) Round type pressure gauge (with limit indicator)
Silencer
(-) Without silencer
(S) Silencer (Built-in)
(-) Without silencer
(S) Silencer (Built-in)
Rated coil voltage
-
-
Electrical entry
-
-
Light/surge voltage suppressor
-
-
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Name plate and pressure gauge in SI units: MPa
(-) Name plate and pressure gauge in SI units: MPa
Thread on/off
on
off
on
off
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성