AD402-02C-A
SMC
bp4_air_line_equipment
air_line_equipment
AD402-A Auto Drain Valve
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/ad402_a/ad402_a_asmtab.prj},{NB=AD402-02C-A(0)},{THREAD=},{PORT=02},{TYPE=C},{BOWL=},{VALVE=},{PRESSURE=},{THREAD2=0},{PPATH=assembly/ad402_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
AD402_A - Auto Drain Valve
Bill of material
AD402-02C-A
Thread type
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
Port size
(02) 1/4
(03) 3/8
(04) 1/2
(02) 1/4
(03) 3/8
(04) 1/2
Auto drain type
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
Valve
(-) None
(-) None
Pressure unit
(-) Name plate and caution plate for bowl in imperial units: MPa
(Z) Name plate and caution plate for bowl in imperial units: psi
(-) Name plate and caution plate for bowl in imperial units: MPa
(Z) Name plate and caution plate for bowl in imperial units: psi
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성