MBKWT50-25Z
SMC
bp2_standard_air_cylinder
MB Air Cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/mb/mbkw_z_asmtab.prj},{NB=MBKWT50-25Z(0_0_0)},{BORE=50},{SMAX=1000},{AL=32.0},{KA=18},{A=35},{B=65},{C=46.5},{D=20},{E=40},{FF=14},{FXX=19},{G=15.5},{H1=11},{HH=58},{HX=67},{MA=16},{MB=5},{K=7},{N=31.5},{S1=94},{S2=102},{V=5.0},{W=10.5},{ZZA=210},{ZZB=218},{ZZ1=272},{ZZ2=298},{ZZ3=322},{ZZ4=348},{ZZ5=398},{ZZ6=448},{ZZ7=498},{ZZ8=548},{ZZ9=598},{ZZ10=648},{ZZ11=698},{ZZ12=748},{ZZX=228},{DB=64},{EB=51},{FB=25},{LB1=12.5},{LB2=25},{LB3=37.5},{LB4=50},{LB5=75},{LB6=100},{LB7=125},{LB8=150},{LB9=175},{LB10=200},{LB11=225},{LB12=250},{HB1=89},{HB2=102},{HB3=114},{HB4=127},{HB5=152},{HB6=177},{HB7=202},{HB8=227},{HB9=252},{HB10=277},{HB11=302},{HB12=327},{A1=6.0},{B1=5.0},{A2=10.0},{B2=9.0},{A3=0.0},{B3=0.0},{A4=4.0},{B4=3.0},{A5=6.5},{B5=5.5},{A6=0.0},{B6=0.0},{A7=3.0},{B7=2.0},{X=0},{Y=0},{LD=0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{FB1=0},{FD=0},{FT=0},{FX=0},{FY=0},{FZ=0},{TD=16},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{POS=0},{BOOT=},{CUSHION=},{STOP=0},{OMSC1=},{OMSC2=},{OMSC3=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
SMC
Description
MBKW-Z/MDBKW-Z - Air Cylinder/Non-rotating Rod Type:Double Acting, Double Rod
Bill of material
MBKWT50-25Z
Bore size
50
50
mm
Mounting style
(T) Center trunnion
(T) Center trunnion
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Rod boot
(-) None
(J) Nylon tarpaulin (one end)
(JJ) Nylon tarpaulin (both ends)
(K) Heat resistant tarpaulin (one end)
(KK) Heat resistant tarpaulin (both ends)
(-) None
(J) Nylon tarpaulin (one end)
(JJ) Nylon tarpaulin (both ends)
(K) Heat resistant tarpaulin (one end)
(KK) Heat resistant tarpaulin (both ends)
Cushion
(-) Air cushion
(N) Rubber bumper
(-) Air cushion
(N) Rubber bumper
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order 1: Special port location
(-) None
(-XC3AB) Special port location(Port: A, Cushion valve: B)
(-XC3AC) Special port location(Port: A, Cushion valve: C)
(-XC3AD) Special port location(Port: A, Cushion valve: D)
(-XC3BA) Special port location(Port: B, Cushion valve: A)
(-XC3BB) Special port location(Port: B, Cushion valve: B)
(-XC3BC) Special port location(Port: B, Cushion valve: C)
(-XC3BD) Special port location(Port: B, Cushion valve: D)
(-XC3CA) Special port location(Port: C, Cushion valve: A)
(-XC3CB) Special port location(Port: C, Cushion valve: B)
(-XC3CC) Special port location(Port: C, Cushion valve: C)
(-XC3CD) Special port location(Port: C, Cushion valve: D)
(-XC3DA) Special port location(Port: D, Cushion valve: A)
(-XC3DB) Special port location(Port: D, Cushion valve: B)
(-XC3DC) Special port location(Port: D, Cushion valve: C)
(-XC3DD) Special port location(Port: D, Cushion valve: D)
(-) None
(-XC3AB) Special port location(Port: A, Cushion valve: B)
(-XC3AC) Special port location(Port: A, Cushion valve: C)
(-XC3AD) Special port location(Port: A, Cushion valve: D)
(-XC3BA) Special port location(Port: B, Cushion valve: A)
(-XC3BB) Special port location(Port: B, Cushion valve: B)
(-XC3BC) Special port location(Port: B, Cushion valve: C)
(-XC3BD) Special port location(Port: B, Cushion valve: D)
(-XC3CA) Special port location(Port: C, Cushion valve: A)
(-XC3CB) Special port location(Port: C, Cushion valve: B)
(-XC3CC) Special port location(Port: C, Cushion valve: C)
(-XC3CD) Special port location(Port: C, Cushion valve: D)
(-XC3DA) Special port location(Port: D, Cushion valve: A)
(-XC3DB) Special port location(Port: D, Cushion valve: B)
(-XC3DC) Special port location(Port: D, Cushion valve: C)
(-XC3DD) Special port location(Port: D, Cushion valve: D)
Made to order 2: Special material
(-) None
(-XC6) Made of stainless steel
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-) None
(-XC6) Made of stainless steel
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
Made to order 3: Special location of rod trunnion
(-) None
(-XC30) Rod trunnion
(-) None
(-XC30) Rod trunnion
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성