MBF63-25Z
SMC
bp2_standard_air_cylinder
MB Air Cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/mb/mb_z_asmtab.prj},{NB=MBF63-25Z(0_0_0)},{BORE=63},{SMAX=1800},{AL=32.0},{KA=18},{A=35},{B=75},{C=56.5},{D=20},{E=45},{FF=14},{FXX=19},{G=16.5},{H1=11},{HH=58},{HX=67},{MA=16},{MB=5},{K=7},{N=31.5},{S1=94},{S2=102},{V=9.0},{W=12.0},{ZZ1=156},{ZZ2=164},{ZZX=165},{DB=64},{EB=51},{FB=25},{LB1=12.5},{LB2=25},{LB3=37.5},{LB4=50},{LB5=75},{LB6=100},{LB7=125},{LB8=150},{LB9=175},{LB10=200},{LB11=225},{LB12=250},{HB1=89},{HB2=102},{HB3=114},{HB4=127},{HB5=152},{HB6=177},{HB7=202},{HB8=227},{HB9=252},{HB10=277},{HB11=302},{HB12=327},{A1=6.0},{B1=5.0},{A2=10.0},{B2=9.0},{A3=0.0},{B3=0.0},{A4=4.0},{B4=3.0},{A5=6.5},{B5=5.5},{A6=0.0},{B6=0.0},{A7=3.0},{B7=2.0},{A8=6.000},{B8=5.000},{X=0},{Y=0},{LD=0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{RT=28},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{POS=0},{BOOT=},{CUSHION=},{ACC1=},{ACC2=},{STOP=0},{OMSC1=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC5=},{OMSC6=},{OMSC7=},{OMSC8=},{OMSC9=},{OMSC10=},{OMSC11=},{OMSC12=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 49
HELP_VARIABLE
Company
SMC
Description
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
Bill of material
MBF63-25Z
Bore size
63
63
mm
Mounting style
(F) Rod side flange
(F) Rod side flange
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Rod boot
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
Cushion
(-) Air cushion
(N) Rubber bumper
(-) Air cushion
(N) Rubber bumper
Accessories 1
N/A
N/A
Accessories 2
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order 1: Rod specification
(-) None
(-XB5) Oversized rod cylinder
(-) None
(-XB5) Oversized rod cylinder
Made to order 2: Heat resistant specification
(-) None
(-XB6) Heat resistant cylinder (−10 to 150℃)
(-XC5) Heat resistant cylinder (−10 to 110℃)
(-) None
(-XB6) Heat resistant cylinder (−10 to 150℃)
(-XC5) Heat resistant cylinder (−10 to 110℃)
Made to order 3: Low speed specification
(-) None
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-) None
(-XB13) Low speed cylinder (5 to 50 mm/s)
Made to order 4: Special port location
(-) None
(-XC3AB) Special port location(Port: A, Cushion valve: B)
(-XC3AC) Special port location(Port: A, Cushion valve: C)
(-XC3AD) Special port location(Port: A, Cushion valve: D)
(-XC3BA) Special port location(Port: B, Cushion valve: A)
(-XC3BB) Special port location(Port: B, Cushion valve: B)
(-XC3BC) Special port location(Port: B, Cushion valve: C)
(-XC3BD) Special port location(Port: B, Cushion valve: D)
(-XC3CA) Special port location(Port: C, Cushion valve: A)
(-XC3CB) Special port location(Port: C, Cushion valve: B)
(-XC3CC) Special port location(Port: C, Cushion valve: C)
(-XC3CD) Special port location(Port: C, Cushion valve: D)
(-XC3DA) Special port location(Port: D, Cushion valve: A)
(-XC3DB) Special port location(Port: D, Cushion valve: B)
(-XC3DC) Special port location(Port: D, Cushion valve: C)
(-XC3DD) Special port location(Port: D, Cushion valve: D)
(-) None
(-XC3AB) Special port location(Port: A, Cushion valve: B)
(-XC3AC) Special port location(Port: A, Cushion valve: C)
(-XC3AD) Special port location(Port: A, Cushion valve: D)
(-XC3BA) Special port location(Port: B, Cushion valve: A)
(-XC3BB) Special port location(Port: B, Cushion valve: B)
(-XC3BC) Special port location(Port: B, Cushion valve: C)
(-XC3BD) Special port location(Port: B, Cushion valve: D)
(-XC3CA) Special port location(Port: C, Cushion valve: A)
(-XC3CB) Special port location(Port: C, Cushion valve: B)
(-XC3CC) Special port location(Port: C, Cushion valve: C)
(-XC3CD) Special port location(Port: C, Cushion valve: D)
(-XC3DA) Special port location(Port: D, Cushion valve: A)
(-XC3DB) Special port location(Port: D, Cushion valve: B)
(-XC3DC) Special port location(Port: D, Cushion valve: C)
(-XC3DD) Special port location(Port: D, Cushion valve: D)
Made to order 5: Special scraper
(-) None
(-XC4) With heavy duty scraper
(-XC35) With coil scraper
(-) None
(-XC4) With heavy duty scraper
(-XC35) With coil scraper
Made to order 6: Special material
(-) None
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-XC65) Made of stainless steel (Combination of XC7 and XC68)
(-XC68) Made of stainless steel (With hard chrome plated piston rod)
(-) None
(-XC7) Tie-rod, cushion valve, tie-rod nut, etc. Made of stainless steel
(-XC65) Made of stainless steel (Combination of XC7 and XC68)
(-XC68) Made of stainless steel (With hard chrome plated piston rod)
Made to order 7: Seal material
(-) None
(-XC22) Fluororubber seals
(-) None
(-XC22) Fluororubber seals
Made to order 8: Special mounting bracket
N/A
N/A
Made to order 9: Special rod end bracket
(-) None
(-XC29) Double knuckle joint with spring pin
(-) None
(-XC29) Double knuckle joint with spring pin
Made to order 10: Special location of rod trunnion
N/A
N/A
Made to order 11: Spatter resistant specification
(-) None
(-XC88) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Piston rod: Stainless steel 304)
(-XC89) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Piston rod: S45C)
(-XC91) Spatter resistant coil scraper, Grease for welding (Piston rod: S45C)
(-) None
(-XC88) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Piston rod: Stainless steel 304)
(-XC89) Spatter resistant coil scraper, Lube-retainer, Grease for welding (Piston rod: S45C)
(-XC91) Spatter resistant coil scraper, Grease for welding (Piston rod: S45C)
Made to order 12: Heat resistant reed auto switch
N/A
N/A
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성