CQSB20-5D-XC92
SMC
bp2_standard_air_cylinder
CQS Compact Cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cqs/cqs_xc92_asmtab.prj},{NB=CQSB20-5D-XC92(0_0_0)},{BORE=20},{SMAX=50},{AA1=24.0},{AA2=34.0},{AA3=55.5},{BB1=19.5},{BB2=29.5},{BB3=41.0},{FF1=5.5},{FF2=5.5},{FF3=9.0},{LL1=4.5},{LL2=14.5},{C=7},{D=10},{E=36},{I=47},{K=8},{M=25.5},{N=5.4},{OB=9.0},{Q=9.0},{RA=10},{RB=7},{T=1.0},{B1=13},{C1=12},{H1=5},{L11=18.5},{L12=28.5},{X=14.0},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0.000},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{ACTION=(D) Double acting},{H=M5x0.8},{OA=M6x1.0},{MM=M8x1.25},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{BODY=},{STOP=0},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
SMC
Description
CQS-XC92 - Dust Resistant Series
Bill of material
CQSB20-5D-XC92
Bore size
20
20
mm
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
(B) Through-hole/Both ends tapped common (Standard)
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Action
(D) Double acting
Body option
(-) Standard (Rod end female thread)
(C) With rubber bumper
(M) Rod end male thread
(CM) With rubber bumper & Rod end male thread
(-) Standard (Rod end female thread)
(C) With rubber bumper
(M) Rod end male thread
(CM) With rubber bumper & Rod end male thread
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성