10-CQSB16-5D
SMC
bp2_standard_air_cylinder
CQS Compact Cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cqs/10_cqs_asmtab.prj},{NB=10-CQSB16-5D(0_0_0)},{BORE=16},{SMAX=30},{AA1=20.5},{AA2=25.5},{AA3=45.5},{BB1=17.0},{BB2=22.0},{BB3=32.0},{FF1=5.0},{FF2=5.0},{FF3=7.5},{LL1=3.5},{LL2=13.5},{C=8},{D=8},{E=29},{I=38},{K=6},{M=20.0},{N=3.5},{OB=6.5},{Q=7.5},{RA=7},{RB=4},{T=0.5},{B1=10},{C1=10},{H1=5},{L11=15.5},{L12=25.5},{X=12.0},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{ACTION=(D) Double acting},{H=M4x0.7},{OA=M4x0.7},{MM=M6x1.0},{TYPE=10-},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{BODY=},{STOP=0},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
10-CQS - Compact Cylinder Clean Series
Bill of material
10-CQSB16-5D
Clean/Copper and fluorine-free series
(10) Clean series (Relief type)
(11) Clean series (Vacuum suction type)
(21) Copper,fluorine and silicon-free + Low particle generation (Relief type)
(22) Copper,fluorine and silicon-free + Low particle generation (Vacuum suction type)
(10) Clean series (Relief type)
(11) Clean series (Vacuum suction type)
(21) Copper,fluorine and silicon-free + Low particle generation (Relief type)
(22) Copper,fluorine and silicon-free + Low particle generation (Vacuum suction type)
Bore size
16
16
mm
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Action
(D) Double acting
Body option
(-) Standard (Rod end female thread)
(M) Rod end male thread
(-) Standard (Rod end female thread)
(M) Rod end male thread
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성