SY313-1G-M5
SMC
bp1_solenoid_valve
3 port solenoid valve
sy300
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/3_port/sy300/sy3_3_su_asmtab.prj},{NB=SY313-1G-M5_SU},{ACTUATION=1},{SOLENOID=},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{ASIZE=M5},{THREAD=},{BRACKET=},{OMSC=},{CE=},{PPATH=sy3_3_su/assembly/sy3_3_su_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SY3_3_SU - Body Ported Valve/Single Unit (3 ported valve)
Bill of material
SY313-1G-M5
Type of actuation
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
(1) Normally closed (N.C.)
(2) Normally open (N.O.)
Solenoid type
(-) Single solenoid
(D) Double solenoid
(-) Single solenoid
(D) Double solenoid
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(DO) DIN terminal, Without connector
(Y) DIN terminal, With connector
(YO) DIN terminal, Without connector
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
A port size
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
Bracket
(-) Without bracket
(F1) With foot bracket
(F2) With side bracket
(-) Without bracket
(F1) With foot bracket
(F2) With side bracket
Made to order
(-) None
(-X20) Body ported external pilot
(-X90) Main valve fluoro rubber
(-) None
(-X20) Body ported external pilot
(-X90) Main valve fluoro rubber
CE-compliant
N/A
N/A
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성